How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | RQ: | 8.54 in |
| AK: | 8.5 | V: | 4.26 in |
| AJ: | 7.25 | C: | 14 in |
| BF: | 0.53 | AG: | 10.5 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AE2: | 0.68 | I: | 7.5 in |
| D: | 5.12 | F: | 5.81 |
| B: | 13 | BD: | 9 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| T: | 2.938 | G: | 2.91 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 175 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2449 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.402 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

