How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | B: | 13 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | V: | 4.26 in |
| AD: | 8.85 | AE2: | 0.68 |
| G: | 2.91 | D: | 5.12 |
| BD: | 9 | F: | 5.81 |
| AE1: | 0.97 | T: | 2.938 |
| C: | 14 in | I: | 7.5 in |
| AG: | 10.5 | RQ: | 8.54 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2449 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output RPM: | 175 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 19.402 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

