How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 5.12 |
| AK: | 4.5 | AE2: | 0.68 |
| BD: | 5.88 | LQ: | 7.85 in |
| F: | 5.81 | AE1: | 0.97 |
| AG: | 10.5 | V: | 4.26 in |
| RQ: | 7.35 in | T: | 2.938 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AD: | 8.85 | AJ: | 5.88 |
| G: | 2.91 | BE: | 0.38 in |
| B: | 13 | C: | 14 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 2449 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 19.402 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

