How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BF: | 0.41 |
| C: | 14 in | AJ: | 5.88 |
| AE1: | 0.97 | T: | 3 |
| Center Distance (in): | 5.25 in | B: | 13 |
| LQ: | 7.85 in | D: | 5.12 |
| G: | 2.91 | I: | 7.5 in |
| BE: | 0.38 in | AD: | 8.85 |
| AE2: | 0.68 | BD: | 5.88 |
| RQ: | 7.35 in | V: | 4.26 in |
| AK: | 4.5 | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Ratio: | 10:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 2449 |
| Input HP @ 1750 RPM: | 19.402 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

