How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AJ: | 5.88 |
| AE2: | 0.68 | BD: | 5.88 |
| T: | 3 | LQ: | 7.85 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| D: | 5.12 | RQ: | 7.35 in |
| BF: | 0.41 | V: | 4.26 in |
| AG: | 10.5 | BE: | 0.38 in |
| C: | 14 in | F: | 5.81 |
| I: | 7.5 in | AD: | 8.85 |
| B: | 13 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.402 |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

