How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | D: | 5.12 |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 7.25 | G: | 2.91 |
| BE1: | 0.5 in | T: | 3 |
| F: | 5.81 | B: | 13 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | RQ: | 7.98 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| AE1: | 0.97 | BD: | 9 |
| AK: | 8.5 | AD: | 8.85 |
Technical Specifications
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2449 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 19.402 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

