How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE1: | 0.97 |
| V: | 4.26 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| F: | 5.81 | BF: | 0.53 |
| AE2: | 0.68 | BE1: | 0.5 in |
| I: | 7.5 in | T: | 3 |
| C: | 14 in | AG: | 10.5 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| AD: | 8.85 | B: | 13 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 19.402 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2449 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Bore Code: | 48 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

