How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 14 in |
| BE1: | 0.5 in | AG: | 10.5 |
| T: | 3 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AD: | 8.85 |
| V: | 4.26 in | BF: | 0.53 |
| AK: | 8.5 | I: | 7.5 in |
| AE2: | 0.68 | LQ1: | 8.61 in |
| AJ: | 7.25 | G: | 2.91 |
| F: | 5.81 | AE1: | 0.97 |
| B: | 13 | RQ: | 7.98 in |
Technical Specifications
| Input HP @ 1750 RPM: | 19.402 | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 48 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

