How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| LQ1: | 8.61 in | V: | 4.26 in |
| I: | 7.5 in | B: | 13 |
| F: | 5.81 | C: | 14 in |
| AE2: | 0.68 | D: | 5.12 |
| T: | 3 | AG: | 10.5 |
| BD: | 9 | RQ: | 7.98 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.91 | BE1: | 0.5 in |
| AD: | 8.85 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 10:1 | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2449 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.402 | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Motor Frame Size: | 210TC |
| Bore Code: | 48 | Ratio: | 10:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

