How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AD: | 8.85 |
| AK: | 8.5 | C: | 14 in |
| B: | 13 | RQ: | 7.98 in |
| BD: | 9 | V: | 4.26 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| F: | 5.81 | BE1: | 0.5 in |
| AE2: | 0.68 | AE1: | 0.97 |
| BF: | 0.53 | D: | 5.12 |
| T: | 3 | AJ: | 7.25 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output RPM: | 175 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 19.402 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

