How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | D: | 5.12 |
| V: | 4.26 in | BD: | 9 |
| AG: | 10.5 | T: | 3 |
| C: | 14 in | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 13 |
| BF: | 0.53 | I: | 7.5 in |
| AE1: | 0.97 | AD: | 8.85 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2449 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.402 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

