Grove Gear HMQ252-10-2-3.000-250TC-L4
Part #:HMQ252-10-2-3.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 3 |
| BD: | 9 | AK: | 8.5 |
| RQ: | 8.54 in | I: | 7.5 in |
| V: | 4.26 in | AG: | 10.5 |
| B: | 13 | D: | 5.12 |
| F: | 5.81 | LQ1: | 9.17 in |
| AE2: | 0.68 | G: | 2.91 |
Technical Specifications
| Bore Code: | 48 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 2449 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

