How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| LQ: | 7.85 in | V: | 4.26 in |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 7.5 in | AD: | 8.85 |
| B: | 13 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AK: | 4.5 | F: | 5.81 |
| C: | 14 in | AJ: | 5.88 |
| BD: | 5.88 | AE1: | 0.97 |
| AG: | 10.5 | T: | 3.188 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 19.402 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Thrust Rating - output shaft: | 2449 |
| Output RPM: | 175 | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

