How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | T: | 3.188 |
| AE1: | 0.97 | BE1: | 0.5 in |
| G: | 2.91 | V: | 4.26 in |
| LQ1: | 8.61 in | C: | 14 in |
| F: | 5.81 | B: | 13 |
| BF: | 0.53 | AG: | 10.5 |
| D: | 5.12 | AJ: | 7.25 |
| AD: | 8.85 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BD: | 9 | AE2: | 0.68 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 51 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Thrust Rating - output shaft: | 2449 |
| Input HP @ 1750 RPM: | 19.402 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

