How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE1: | 0.97 |
| AE2: | 0.68 | RQ: | 7.98 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AD: | 8.85 |
| BF: | 0.53 | D: | 5.12 |
| V: | 4.26 in | C: | 14 in |
| B: | 13 | T: | 3.188 |
| BD: | 9 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| F: | 5.81 | I: | 7.5 in |
Technical Specifications
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 3.188 in |
| Thrust Rating - output shaft: | 2449 | Bore Code: | 51 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

