How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.68 |
| V: | 4.26 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| F: | 5.81 | BD: | 9 |
| AK: | 8.5 | G: | 2.91 |
| LQ1: | 8.61 in | D: | 5.12 |
| AJ: | 7.25 | I: | 7.5 in |
| B: | 13 | RQ: | 7.98 in |
| C: | 14 in | AG: | 10.5 |
| AD: | 8.85 | T: | 3.188 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2449 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 19.402 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

