How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BE1: | 0.5 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| BF: | 0.53 | C: | 14 in |
| F: | 5.81 | B: | 13 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | G: | 2.91 |
| AK: | 8.5 | AE2: | 0.68 |
| BD: | 9 | T: | 3.188 |
| AE1: | 0.97 | AG: | 10.5 |
| D: | 5.12 | V: | 4.26 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output RPM: | 175 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 2449 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 19.402 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

