How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | I: | 7.5 in |
| D: | 5.12 | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 8.61 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
| V: | 4.26 in | BF: | 0.53 |
| AE1: | 0.97 | F: | 5.81 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| C: | 14 in | T: | 3.188 |
| G: | 2.91 | BD: | 9 |
| AD: | 8.85 | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Thrust Rating - output shaft: | 2449 | Output RPM: | 175 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

