How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | B: | 13 |
| D: | 5.12 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BD: | 9 | T: | 3.188 |
| AJ: | 7.25 | V: | 4.26 in |
| G: | 2.91 | AE2: | 0.68 |
| AG: | 10.5 | C: | 14 in |
| AK: | 8.5 | I: | 7.5 in |
| F: | 5.81 | AD: | 8.85 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 2449 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 19.402 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

