How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | BE1: | 0.5 in |
| I: | 7.5 in | AE2: | 0.68 |
| BF: | 0.53 | BD: | 9 |
| D: | 5.12 | AE1: | 0.97 |
| B: | 13 | AG: | 10.5 |
| AD: | 8.85 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| T: | 3.188 | AK: | 8.5 |
| F: | 5.81 | G: | 2.91 |
| V: | 4.26 in | LQ1: | 9.17 in |
Technical Specifications
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output RPM: | 175 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2449 | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 19.402 | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Bore Code: | 51 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

