How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE1: | 0.97 |
| BF: | 0.53 | V: | 4.26 in |
| BD: | 9 | LQ1: | 9.17 in |
| D: | 5.12 | AJ: | 7.25 |
| C: | 14 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | B: | 13 |
| BE1: | 0.5 in | T: | 3.188 |
| AE2: | 0.68 | AG: | 10.5 |
| RQ: | 8.54 in | I: | 7.5 in |
| AK: | 8.5 | AD: | 8.85 |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Output RPM: | 175 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.402 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

