How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BF: | 0.41 |
| BD: | 5.88 | AK: | 4.5 |
| C: | 14 in | AE1: | 0.97 |
| D: | 5.12 | F: | 5.81 |
| AE2: | 0.68 | AJ: | 5.88 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE: | 0.38 in |
| G: | 2.91 | T: | 3.188 |
| AG: | 10.5 | B: | 13 |
| RQ: | 7.35 in | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Model Code: | HMQ252 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Bore Code: | 51 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.402 | Thrust Rating - output shaft: | 2449 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

