How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 5.88 |
| AK: | 4.5 | B: | 13 |
| BE: | 0.38 in | G: | 2.91 |
| D: | 5.12 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 10.5 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LQ: | 7.85 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| AE1: | 0.97 | C: | 14 in |
| F: | 5.81 | T: | 3.438 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2449 |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 19.402 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

