How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | RQ: | 7.35 in |
| G: | 2.91 | AK: | 4.5 |
| B: | 13 | AE2: | 0.68 |
| AJ: | 5.88 | AG: | 10.5 |
| BD: | 5.88 | BE: | 0.38 in |
| AE1: | 0.97 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| LQ: | 7.85 in | V: | 4.26 in |
| T: | 3.438 | C: | 14 in |
| F: | 5.81 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 55 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.402 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2449 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

