How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | Center Distance (in): | 5.25 in |
| F: | 5.81 | C: | 14 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 3.438 | BD: | 5.88 |
| AK: | 4.5 | B: | 13 |
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 5.88 | AE2: | 0.68 |
| AD: | 8.85 | AE1: | 0.97 |
| I: | 7.5 in | RQ: | 7.35 in |
| D: | 5.12 | LQ: | 7.85 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 175 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 19.402 |
| Input Bore (C Face): | 0.875 | Ratio: | 10:1 |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 2449 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

