How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE2: | 0.68 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 10.5 |
| G: | 2.91 | RQ: | 7.35 in |
| C: | 14 in | F: | 5.81 |
| B: | 13 | I: | 7.5 in |
| AE1: | 0.97 | D: | 5.12 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| T: | 3.438 | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Model Code: | HMQ252 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Bore Code: | 55 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

