Grove Gear HMQ252-10-2-3.438-180TC-L2
Part #:HMQ252-10-2-3.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BF: | 0.53 |
| B: | 13 | T: | 3.438 |
| BE1: | 0.5 in | I: | 7.5 in |
| AJ: | 7.25 | D: | 5.12 |
| AG: | 10.5 | V: | 4.26 in |
| G: | 2.91 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| F: | 5.81 | LQ1: | 8.61 in |
| BD: | 9 | C: | 14 in |
| RQ: | 7.98 in | AD: | 8.85 |
Technical Specifications
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.402 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Input Bore (C Face): | 1.125 |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

