Grove Gear HMQ252-10-2-3.438-180TC-L3
Part #:HMQ252-10-2-3.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 7.98 in |
| AD: | 8.85 | F: | 5.81 |
| LQ1: | 8.61 in | V: | 4.26 in |
| BF: | 0.53 | I: | 7.5 in |
| D: | 5.12 | AE1: | 0.97 |
| C: | 14 in | T: | 3.438 |
| B: | 13 | G: | 2.91 |
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AE2: | 0.68 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.402 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

