Grove Gear HMQ252-10-2-3.438-180TC-L4
Part #:HMQ252-10-2-3.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| D: | 5.12 | I: | 7.5 in |
| AG: | 10.5 | G: | 2.91 |
| F: | 5.81 | BF: | 0.53 |
| AD: | 8.85 | AE2: | 0.68 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| AE1: | 0.97 | B: | 13 |
| T: | 3.438 | BD: | 9 |
| C: | 14 in | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Output RPM: | 175 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 19.402 | Output Diameter (in): | 3.438 in |
| Ratio Range: | 10:1 | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

