How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
| D: | 5.12 | LQ1: | 8.61 in |
| AE2: | 0.68 | V: | 4.26 in |
| AD: | 8.85 | B: | 13 |
| G: | 2.91 | AK: | 8.5 |
| AJ: | 7.25 | C: | 14 in |
| F: | 5.81 | T: | 3.438 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| AE1: | 0.97 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Key: | 7/8 X 4.00 | Output RPM: | 175 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 10:1 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2449 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

