How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | C: | 14 in |
| BF: | 0.53 | T: | 3.438 |
| RQ: | 8.54 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| AD: | 8.85 | AE2: | 0.68 |
| BD: | 9 | V: | 4.26 in |
| G: | 2.91 | I: | 7.5 in |
| D: | 5.12 | AE1: | 0.97 |
| LQ1: | 9.17 in | AG: | 10.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 19.402 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 175 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

