How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | B: | 13 |
| LQ1: | 9.17 in | F: | 5.81 |
| AJ: | 7.25 | RQ: | 8.54 in |
| AK: | 8.5 | BF: | 0.53 |
| AE1: | 0.97 | BD: | 9 |
| AG: | 10.5 | D: | 5.12 |
| BE1: | 0.5 in | AE2: | 0.68 |
| G: | 2.91 | C: | 14 in |
| AD: | 8.85 | T: | 3.438 |
Technical Specifications
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.402 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

