How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | C: | 14 in |
| BE: | 0.38 in | G: | 2.91 |
| RQ: | 7.35 in | AE1: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| LQ: | 7.85 in | D: | 5.12 |
| I: | 7.5 in | AJ: | 5.88 |
| F: | 5.81 | AE2: | 0.68 |
| B: | 13 | T: | 3.438 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 19.402 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 55 | Gear Type: | Worm |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2449 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

