Grove Gear HMQ252-100-1-2.000-140TC-L3
Part #:HMQ252-100-1-2.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.41 |
| BD: | 5.88 | F: | 5.81 |
| AE1: | 0.97 | C: | 14 in |
| AE2: | 0.68 | T: | 2 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 7.5 in |
| B: | 13 | AG: | 10.5 |
| G: | 2.91 | AJ: | 5.88 |
| LQ: | 7.85 in | D: | 5.12 |
| RQ: | 7.35 in | V: | 4.26 in |
Technical Specifications
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 2.072 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Motor Frame Size: | 140TC | Ratio: | 100:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

