How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| LQ1: | 8.61 in | G: | 2.91 |
| B: | 13 | V: | 4.26 in |
| C: | 14 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BF: | 0.53 | RQ: | 7.98 in |
| AJ: | 7.25 | AG: | 10.5 |
| AD: | 8.85 | D: | 5.12 |
| T: | 2 | AE2: | 0.68 |
| AE1: | 0.97 | BD: | 9 |
Technical Specifications
| Bore Code: | 32 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.072 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 17.5 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

