How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BD: | 9 |
| RQ: | 7.98 in | V: | 4.26 in |
| T: | 2 | BE1: | 0.5 in |
| F: | 5.81 | AE2: | 0.68 |
| G: | 2.91 | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| B: | 13 | AD: | 8.85 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 5.12 | AJ: | 7.25 |
| C: | 14 in | AE1: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 210TC |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

