How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 4.26 in |
| C: | 14 in | RQ: | 7.98 in |
| I: | 7.5 in | B: | 13 |
| AE2: | 0.68 | BD: | 9 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| G: | 2.91 | D: | 5.12 |
| AK: | 8.5 | T: | 2 |
| BE1: | 0.5 in | AJ: | 7.25 |
| LQ1: | 8.61 in | F: | 5.81 |
| AD: | 8.85 | AE1: | 0.97 |
Technical Specifications
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 2.072 |
| Assembly: | HMQ-1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

