How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE1: | 0.97 | T: | 2 |
| AD: | 8.85 | C: | 14 in |
| AG: | 10.5 | AE2: | 0.68 |
| F: | 5.81 | B: | 13 |
| BD: | 9 | BF: | 0.53 |
| D: | 5.12 | BE1: | 0.5 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| AJ: | 7.25 | G: | 2.91 |
| RQ: | 7.98 in | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output RPM: | 17.5 |
| Bore Code: | 32 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.072 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

