How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| BE1: | 0.5 in | F: | 5.81 |
| AD: | 8.85 | BF: | 0.53 |
| I: | 7.5 in | C: | 14 in |
| B: | 13 | T: | 2 |
| AE1: | 0.97 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.68 |
| AG: | 10.5 | G: | 2.91 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.072 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Model Code: | HMQ252 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

