Grove Gear HMQ252-100-1-2.000-56C-L1
Part #:HMQ252-100-1-2.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BD: | 5.88 |
| F: | 5.81 | AG: | 10.5 |
| AE2: | 0.68 | G: | 2.91 |
| AD: | 8.85 | LQ: | 7.85 in |
| BF: | 0.41 | AE1: | 0.97 |
| C: | 14 in | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| RQ: | 7.35 in | V: | 4.26 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.072 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

