Grove Gear HMQ252-100-1-2.000-56C-L2
Part #:HMQ252-100-1-2.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | RQ: | 7.35 in |
| AK: | 4.5 | F: | 5.81 |
| AJ: | 5.88 | V: | 4.26 in |
| AE1: | 0.97 | AD: | 8.85 |
| BE: | 0.38 in | AG: | 10.5 |
| BF: | 0.41 | B: | 13 |
| C: | 14 in | D: | 5.12 |
| BD: | 5.88 | LQ: | 7.85 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 2.91 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Ratio: | 100:1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

