Grove Gear HMQ252-100-1-2.000-56C-L9
Part #:HMQ252-100-1-2.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BE: | 0.38 in |
| AK: | 4.5 | B: | 13 |
| G: | 2.91 | T: | 2 |
| BF: | 0.41 | AE1: | 0.97 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | F: | 5.81 |
| LQ: | 7.85 in | AJ: | 5.88 |
| D: | 5.12 | V: | 4.26 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.072 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

