How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AG: | 10.5 |
| BE: | 0.38 in | RQ: | 7.35 in |
| F: | 5.81 | G: | 2.91 |
| B: | 13 | I: | 7.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 2.188 | AD: | 8.85 |
| BD: | 5.88 | D: | 5.12 |
| AE1: | 0.97 | C: | 14 in |
| AE2: | 0.68 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.072 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

