How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AK: | 8.5 |
| F: | 5.81 | AD: | 8.85 |
| BF: | 0.53 | D: | 5.12 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AG: | 10.5 |
| BE1: | 0.5 in | BD: | 9 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| T: | 2.188 | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.68 |
| AE1: | 0.97 | C: | 14 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.072 |
| Ratio: | 100:1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

