How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | RQ: | 8.54 in |
| G: | 2.91 | AJ: | 7.25 |
| AK: | 8.5 | I: | 7.5 in |
| B: | 13 | BF: | 0.53 |
| C: | 14 in | BE1: | 0.5 in |
| LQ1: | 9.17 in | AD: | 8.85 |
| AE1: | 0.97 | D: | 5.12 |
| F: | 5.81 | AG: | 10.5 |
| BD: | 9 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 35 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

