How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| D: | 5.12 | B: | 13 |
| AJ: | 7.25 | AE1: | 0.97 |
| AE2: | 0.68 | T: | 2.188 |
| F: | 5.81 | V: | 4.26 in |
| RQ: | 8.54 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| BD: | 9 | BE1: | 0.5 in |
| AD: | 8.85 | G: | 2.91 |
| BF: | 0.53 | LQ1: | 9.17 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 2.072 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

