How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | C: | 14 in |
| BD: | 5.88 | AD: | 8.85 |
| F: | 5.81 | AG: | 10.5 |
| V: | 4.26 in | AJ: | 5.88 |
| AK: | 4.5 | AE1: | 0.97 |
| B: | 13 | AE2: | 0.68 |
| BF: | 0.41 | T: | 2.188 |
| I: | 7.5 in | D: | 5.12 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

