How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | RQ: | 7.35 in |
| T: | 2.25 | AJ: | 5.88 |
| I: | 7.5 in | BE: | 0.38 in |
| G: | 2.91 | BF: | 0.41 |
| AD: | 8.85 | F: | 5.81 |
| LQ: | 7.85 in | C: | 14 in |
| AE1: | 0.97 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AE2: | 0.68 | BD: | 5.88 |
| V: | 4.26 in | B: | 13 |
Technical Specifications
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 100:1 | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.072 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

