How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | C: | 14 in |
| B: | 13 | AE1: | 0.97 |
| V: | 4.26 in | RQ: | 7.98 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AJ: | 7.25 |
| BD: | 9 | F: | 5.81 |
| G: | 2.91 | LQ1: | 8.61 in |
| AK: | 8.5 | AD: | 8.85 |
| AG: | 10.5 | BF: | 0.53 |
| T: | 2.25 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Output RPM: | 17.5 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.072 | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

