How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LQ1: | 8.61 in |
| I: | 7.5 in | B: | 13 |
| AD: | 8.85 | AJ: | 7.25 |
| T: | 2.25 | AK: | 8.5 |
| V: | 4.26 in | BD: | 9 |
| C: | 14 in | BF: | 0.53 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| G: | 2.91 | D: | 5.12 |
| AE1: | 0.97 | RQ: | 7.98 in |
| AE2: | 0.68 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output RPM: | 17.5 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Diameter (in): | 2.25 in |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.072 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

